??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM AD-DG-021-D06,0/D10,0-1
HELP_VARIABLE
Company
Balluff
Description
Mechanical Accessories
Bill of material
BALLUFF BAM AD-DG-021-D06,0/D10,0-1
VERF
Availability
Available
BC
Order code
BAM03PZ
TC
Product identifier
BAM AD-DG-021-D06,0/D10,0-1
PX
Product view
58336_00
ICON
TECH
Tech. Details
Tech. Detail
MOUNTING
Mounting
ZDM
Diameter of cylinder
A
- mm
W
Weight
0.013 Kg
TRAFFIC
Customs number
76169990
DESCRIPT
Description
Version = Bellows coupling, Material = Aluminum Stainless steel, Dimension = Ø 6 x 29 mm, Ambient temperature = -40...140 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.